Julkaise tuotteesi
Tournex (USA) High Capacity - Revolving Door
Boon Edam

Tournex (USA) High Capacity - Revolving Door

A Classic High Capacity Revolving DoorThe Tournex is an example of a classic revolving door. It has many of the same advantages and the same versatility as the TQ, but can handle higher capacity applications such as healthcare facilities, universities and airport terminals. Like the TQ the Tournex is available with three or four door wings and in a variety of different finishes and colors. And with its proven technology, the Tournex too is often used as the basis for stunning special design projects.

The Tournex can optionally be equipped with a showcase with either straight or concave panels in the center of the revolving door. Large automatic entrances like the Tournex, Duotour or Twintour in particular often function as a moment of rest between the busy public space outside and the more private atmosphere inside a building. A showcase like the one on the Tournex allows you to use that moment to ease the visitor into your world through your branding and philosophy, or you can use the showcase as a marketing space, putting consumers into the right mind set.

Security options are also available for an added layer of protection.


Please take a look at our range of revolving doors, security doors & portals, optical turnstiles, tripod turnstiles, access gates and full height turnstiles to ensure the security of your entry and perimeter.
Product VideosVideo of f3UlMEKBqaA
Video of XyS6CBG2ymk
Tekniset tiedot
  • Yksilöity viiteboon-edam_0004
  • TuoteperheRevolving Doors
  • TuoteryhmäRevolving Doors
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2015-11-30
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaOvet - Kierto-ovet
  • CSI MasterFormat 2014 -koodi08 42 33
  • CSI MasterFormat 2014 -nimikeRevolving Door Entrances
  • OmniClass-numero23-13 33 23 15 13
  • OmniClass-nimikeRevolving Door Stainless-Steel-Framed Storefronts

Alueellinen saatavuus

Pohjois-Amerikka Etelä-Amerikka