Julkaise tuotteesi
Duotour (USA) 2-wing Revolving Door
Boon Edam

Duotour (USA) 2-wing Revolving Door

A High Capacity, Multi-Purpose Revolving DoorWhen an entry requires sophistication to channel the flow of visitors in high numbers at peak times, or those accompanied by carts, trollies or hospital beds, the Duotour two wing automatic revolving door is the optimal solution. Unlike a three or four wing revolving door, the Duotour can channel a high capacity of footfall while having a fairly small footprint.

The Duotour combines the best of both worlds by incorporating two automatic sliding or swinging doors in its design. At peak times or in order to allow passage to trollies or beds, the function of the Duotour can be switched from the automatic revolving door setting to automatic sliding or swinging doors ensuring maximum capacity and ease of movement.

The Duotour is available in a wide variety of colors and finishes and like the Tournex offers the option of including showcases on the door wings. Located on both ends of the door wings, these showcases can be used to bring the visitor into the mood and setting of your building.

Security options are also available for an added layer of protection.

Please take a look at our range of revolving doors, security doors & portals, optical turnstiles, tripod turnstiles, access gates and full height turnstiles to ensure the security of your entry and perimeter.
Tekniset tiedot
  • Yksilöity viiteboon-edam_0005
  • TuoteperheRevolving Doors
  • TuoteryhmäRevolving Doors
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2015-11-30
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Alankomaat
  • Valmistettu:Alankomaat
Luokitus
  • BIMobject-luokkaOvet - Kierto-ovet
  • CSI MasterFormat 2014 -koodi08 42 33
  • CSI MasterFormat 2014 -nimikeRevolving Door Entrances
  • OmniClass-numero23-13 33 23 15 13
  • OmniClass-nimikeRevolving Door Stainless-Steel-Framed Storefronts

Alueellinen saatavuus

Pohjois-Amerikka Etelä-Amerikka