Julkaise tuotteesi
TAP (USA) Cylindrical Single Entry Interlocking Security Portal
Boon Edam

TAP (USA) Cylindrical Single Entry Interlocking Security Portal

Single Entry Interlocking Security PortalsThese fully programmable cylindrical portals can be designed with metal detection, armored glass, and uni-directional or independent bi-directional electrical controls. The system can be integrated with any type of access control system. Choose from recessed mounting or surface mounting – contact us for details!
Safety and Emergency Controls
  • Inside call button and intercom in the event that assistance is needed.
  • Remote control panel that opens both doors for continuous entry and exit.
  • Connections can be made to the building’s fire alarm system, opening both doors immediately to allow evacuation.
  • Battery back-up system allows for two hours of continuous use.
  • Mechanical release lever that releases the door on the public side.
  • Hand crank to open the door on the secure side.

Please take a look at our range of revolving doors, security doors & portals, optical turnstiles, tripod turnstiles, access gates and full height turnstiles to ensure the security of your entry and perimeter.

Instructional VideosVideo of SV4dVDublrY
Tekniset tiedot
  • Yksilöity viiteboon-edam_0012
  • TuoteperheSecurity Doors
  • TuoteryhmäSecurity Doors and Portals
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2015-11-30
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaOvet - Turvallisuus

Alueellinen saatavuus

Pohjois-Amerikka Etelä-Amerikka