Julkaise tuotteesi
PURITY C500 Finest | Water Filter
PURITY C500 Finest | Water Filter
PURITY C500 Finest | Water Filter
PURITY C500 Finest | Water Filter
PURITY C500 Finest | Water Filter
PURITY C500 Finest | Water Filter
PURITY C500 Finest | Water Filter
    BRITA

    PURITY C500 Finest | Water Filter

    The BRITA PURITY C Finest filter system optimises hard or mineral‑rich water to meet the specific needs of coffee machines, tea applications and vending machines. It ensures the consistent water quality required to achieve excellent beverage flavour, stable extraction and long‑lasting machine protection.

    Key Features & Benefits

    • Four‑stage filtration
      → Ensures consistently high water quality – stable taste profiles, reliable extraction and a perfect cup every time.
    • Designed for coffee, tea and vending machines
      → Tailored to the needs of professional beverage preparation – ideal for cafés, restaurants, offices and vending operations.
    • Protection against limescale and calcium sulphate deposits
      → Reduces wear and tear – fewer breakdowns, longer machine life, lower service costs.
    • Reduces taste‑ and aroma‑impairing substances
      → Removes unwanted off‑flavours and odours – enabling cleaner taste, fuller aromas and more consistent beverage quality.
    • Wide range of compatible connections
      → Easy to integrate into different machine types – maximum flexibility for operators.
    • Quick‑change system with locking handle and integrated flushing valve
      → Fast, hygienic filter replacement – safer processes, less downtime, consistent beverage output.

    Product Description

    The BRITA PURITY C Finest is a professional filtration system designed specifically for coffee machines, tea applications and vending solutions. Its four‑stage filtration reliably protects equipment from limescale and calcium sulphate deposits while reducing substances that negatively affect taste and aroma. This ensures optimal extraction and consistently high beverage quality. Thanks to the wide range of compatible connection options, the system can be installed flexibly across different machine types. A quick‑change mechanism with locking handle and an integrated flushing valve allows hygienic, efficient filter replacement, helping operators maintain reliable machine performance and stable product quality.

    About BRITA

    For more than 60 years, BRITA has been synonymous with trusted water expertise. As a reliable and collaborative partner, we support our customers in achieving better results, protecting their equipment and making everyday operations safer and more efficient.

    Tekniset tiedot
    • Primary Application:

      • Coffee Machines & Tea
      • Vending Machines

      Operating Position:

      • vertical

      Available Size(s):

      • C150
      • C300
      • C500
      • C1100

      Capacity C500:

      • approx. 3,400 l

      Please note: The capacity is always depending on the water hardness.
      The figure above assumes a carbonate hardness of 10 °dH.
      For more information check out the data sheet.

    Tekniset tiedot
    • Yksilöity viitepurity-c-finest
    • TuoteperheProfessional Filter
    • TuoteryhmäPURITY C
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-02-24
    • Painoksen numero1
    • Korkeus (mm)557
    • Leveys (mm)144
    • Syvyys (mm)144
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)4.6
    Luokitus
    • BIMobject-luokkaKeittiö - Keittiölaitteet

    Alueellinen saatavuus

    Eurooppa Aasia Oseania Afrikka