Julkaise tuotteesi
PURITY C300 Quell ST | Water Filter
PURITY C300 Quell ST | Water Filter
PURITY C300 Quell ST | Water Filter
PURITY C300 Quell ST | Water Filter
PURITY C300 Quell ST | Water Filter
PURITY C300 Quell ST | Water Filter
PURITY C300 Quell ST | Water Filter
    BRITA

    PURITY C300 Quell ST | Water Filter

    The BRITA PURITY C Quell ST is a versatile filtration system that optimises water quality for a wide range of professional applications. It is primarily designed for coffee machines and vending machines, but also suitable for combi steamers, ovens and other equipment where stable, high-quality water is essential for taste, aroma and reliable operation.

    Key Features & Benefits

    • Multi‑purpose filtration
      → Suitable for coffee machines, espresso machines, vending machines, combi steamers and ovens – one solution for multiple professional applications.
    • Available in various capacities
      → Matches different machine sizes and usage levels – ensures consistent performance in small cafés, large restaurants or high‑throughput vending operations.
    • Four‑stage filtration for decarbonisation
      → Reduces carbonate hardness effectively – protects equipment and improves water stability for better beverage and steam results.
    • Reduces taste‑ and aroma‑impairing substances (even in blended water)
      → Helps deliver cleaner flavour profiles and consistent product quality – ideal for espresso, filtered coffee, tea and processed water in kitchens.
    • Quick‑change system with locking handle
      → Allows fast, hygienic filter replacement – minimises downtime and keeps workflows smooth.
    • Integrated flushing valve
      → Enables simple, compact installation – saves space and simplifies service routines.

    Product Description

    The BRITA PURITY C Quell ST is designed for a wide variety of applications, from coffee and vending machines to combi steamers and ovens. Its proven four‑stage filtration technology decarbonises water and reduces taste‑ and aroma‑impairing substances, ensuring consistent product quality even when blended water is used. The system is available in multiple capacities to suit different machine types and usage levels. A user‑friendly quick‑change mechanism with an innovative locking handle ensures efficient, hygienic filter replacement, while the integrated flushing valve supports compact, flexible installation in professional environments.

    About BRITA

    For more than 60 years, BRITA has been synonymous with trusted water expertise. As a reliable and collaborative partner, we support our customers in achieving better results, protecting their equipment and making everyday operations safer and more efficient.

    Tekniset tiedot
    • Primary Application:

      • Coffee Machines & Tea
      • Vending Machines

      Operating Position:

      • horizontal
      • vertical

      Available Size(s):

      • C50
      • C150
      • C300
      • C500
      • C1100

      Capacity C300:

      • approx. 4,000 l

      Please note: The capacity is always depending on the water hardness.
      The figure above assumes a carbonate hardness of 10 °dH.
      For more information check out the data sheet.

    Tekniset tiedot
    • Yksilöity viitepurity-c-quell-st
    • TuoteperheProfessional Filter
    • TuoteryhmäPURITY C
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-02-24
    • Painoksen numero1
    • Korkeus (mm)466
    • Leveys (mm)125
    • Syvyys (mm)119
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)2.8
    Luokitus
    • BIMobject-luokkaKeittiö - Keittiölaitteet

    Alueellinen saatavuus

    Eurooppa Aasia Oseania Afrikka