Julkaise tuotteesi
Copper-Press Partial Crossover (M-Profile) - 15mm - 22mm
Brymec

Copper-Press Partial Crossover (M-Profile) - 15mm - 22mm

Copper-Press Partial Crossover (M-Profile) - 15mm - 22mm

Our all-new Copper press system is for use with conformant copper tube to EN 1057 type TX, providing a durable and secure leak-proof joint for the following applications; potable water, hot water heating/cooling circuit and drainage.

2-Point Press

The Brymec copper press range benefits from the extra security provided by its 2-point press system. This creates a leak free, tamper-proof joint.

Brymec Product Quality

Our copper press range has been carefully designed and selected to meet the highest quality standards. Products undergo stringent testing in compliance with our ISO 9001:2015 quality management system.

Brymec Warranty

We offer a 25 year warranty with our copper press system.

Features & Benefits

  • Durable and secure leak proof joint 
  • Braze free, permanent joint - no hot works required 
  • Huge time and resource savings
  • Blue plastic film which will fall off when crimped for easy identification of pressed joint 
  • 2 point press 
  • Dust Covers
Tekniset tiedot
    • Working Pressure 16 Bar @ 95°C
    • “M” profile press jaws or slings
    • Approved tools include Novapress, REMS, Rothenberger andRidgid
    • Suitable For: Water and neutral liquids
    • WRAS approved
    • For use with type TX copper tubing conformantto EN 1057 
    • Manufactured to EN1254 standard
    • Body Material Cu-DHP (CW024A)
    • Crimp Indicator Film Material PVC, Blue
    • O-Ring Material EPDM
    • Dust Cap Material PE

     Notes: For further information please contact Brymec Technical Dept.

Tekniset tiedot
  • Yksilöity viite15_22_Brymec_Copper_Press_Partial_Crossover_M_Profile
  • TuoteperheMPS - Metal Pipe Systems
  • TuoteryhmäM-Profile Copper Press Fittings
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-09-05
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliKupari
  • Suunniteltu:Yhdistynyt kuningaskunta
  • Valmistettu:Kiina
Luokitus
  • BIMobject-luokkaPutkityöt - Liitokset
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG000058
  • ETIM-nimiConnectors
  • Uniclass 2015 -koodiAc_10_40_63
  • Uniclass 2015 -kuvausPipe fitting
  • CSI MasterFormat 2014 -koodi11 53 43
  • CSI MasterFormat 2014 -nimikeService Fittings and Accessories
  • OmniClass-numero23-27 43 00
  • OmniClass-nimikePipe Fittings