Julkaise tuotteesi
Waste Bin Monolit no roof

Waste Bin Monolit no roof

Monolith is a brand new trash from scratch, with the ambition to be easy to handle as well as a piece of jewelry in the cityscape. As the name suggests, Monolith has a solid sense of quality with its organic forms with strict and clear wholeness. With its round base, the shape changes to an increasingly square top and a roof with visual tension held up by the two sides. With Monolith, we wanted to challenge ourselves, combine precision with craftsmanship, function with emotion, and take advantage of the possibilities and flexibility that only foundry technology can offer.

Tekniset tiedot
  • Yksilöity viitemonolit_no-roof
  • TuoteperheMonolit
  • TuoteryhmäWaste Bin
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-04-14
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Valmistettu:Ruotsi
Luokitus
  • BIMobject-luokkaMaisemointi - Jätteet ja kierrätys
  • Uniclass 2015 -koodiPr_40_50_07_96
  • Uniclass 2015 -kuvausWaste bins

Alueellinen saatavuus

Eurooppa