Julkaise tuotteesi
Easy Chair Piccolo

Easy Chair Piccolo

Joel said, - We should have a small and pretty sitting furniture that is suitable for the short-term sitting. I started to think of places like the bus stop, at the shop or at the doorstep, something that doesn't take up too much space and that offers a moment's rest, small and flexible enough to be placed where it is needed. After a while, I got stuck for a small sketch with molded end in beautiful dimensions that together with three planks, one for the back and two for the seat, becomes a seating furniture with small dimensions that I find new and interesting. The casting technology has given us the opportunity to refine details such as armrests, ground anchorage and placement of screws etc.

Tekniset tiedot
  • Yksilöity viitepiccolo_easy-chair
  • TuoteperhePiccolo
  • TuoteryhmäEasy Chair
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-04-14
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Valmistettu:Ruotsi
Luokitus
  • BIMobject-luokkaMaisemointi - Ulkokalusteet
  • IFC-luokitusKaluste
  • Uniclass 2015 -koodiPr_40_50_12_26
  • Uniclass 2015 -kuvausEasy chairs

Alueellinen saatavuus

Eurooppa