Käytämme evästeitä palvelujemme tuottamiseen. Kun käytät tuotteitamme, hyväksyt evästeiden käyttömme.
;

AUTOFLOW® - Automatic flow rate regulator with stainless steel cartridge

Yksilöity viite: 125
Brändi: Caleffi
Tuoteperhe: HVAC
Tuoteryhmä: Components for central heating systems
Julkaisupäivä: 2016-02-01
Painoksen numero: 1
Tyyppi: Objekti (yksittäinen objekti)
Lataa (14)

The AUTOFLOW® devices are automatic flow rate regulators. They are used to keep the flow rate constant, at the design value, in air conditioning and plumbing system circuits. They automatically balance the hydronic circuit by ensuring the design flow rate to each terminal unit. The devices are available both as simple flow regulator and complete with ball shut-off valve.

keycode:125141S45_end
keycode:125141000_end



Materiaali pääasiassa: Brass
Materiaali toissijaisesti:
Suunniteltu: Italy
Valmistettu: Italy

BIMobject-luokka: LVI - LVI
IFC-luokitus: Valve
UNSPSC-nimi: Valves
UNSPSC-koodi: 401416
Uniclass 1.4 Koodi: L7136
Uniclass 1.4 Kuvaus: Valves
Uniclass 2.0 Koodi: PR-94-94
Uniclass 2.0 Kuvaus: Valves
Uniclass 2015 Koodi: Ss_60
Uniclass 2015 Kuvaus: Heating, cooling and refrigeration systems
NBS Reference Koodi: 94-94
NBS Reference Kuvaus: Valves
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
KaikkiLuokat Numero: 23-27 31 00
KaikkiLuokat Otsikko: Valves
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
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
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
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
HVAC - Other

Nimi Arvo
Application HVAC
Assembly Code D30
Description The AUTOFLOW® devices are automatic flow rate regulators. They are used to keep the flow rate constant, at the design value, in air conditioning and plumbing system circuits. They automatically balance the hydronic circuit by ensuring the design flow rate to each terminal unit. The devices are available both as simple flow regulator and complete with ball shut-off valve.
Material Brass

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Nimi Arvo
Description The AUTOFLOW® devices are automatic flow rate regulators. They are used to keep the flow rate constant, at the design value, in air conditioning and plumbing system circuits. They automatically balance the hydronic circuit by ensuring the design flow rate to each terminal unit. The devices are available both as simple flow regulator and complete with ball shut-off valve.
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nimi Arvo
Description The AUTOFLOW® devices are automatic flow rate regulators. They are used to keep the flow rate constant, at the design value, in air conditioning and plumbing system circuits. They automatically balance the hydronic circuit by ensuring the design flow rate to each terminal unit. The devices are available both as simple flow regulator and complete with ball shut-off valve.
Material Brass

BIMobject®