Julkaise tuotteesi
BALLSTOP - Ball valve with built-in check valve for heating systems, with butterfly handle
Caleffi

BALLSTOP - Ball valve with built-in check valve for heating systems, with butterfly handle

4.2 / 5 tähteä4.2(5 arvostelua)
Ball valve with built-in check valve for heating systems. Low head losses. Max. working pressure: 16 bar. Temperature range: 5–110 °C. Visit bim.caleffi.com to stay updated.
Tekniset tiedot
  • The ball valves with built-in check valve BALLSTOP combine two devices in a single body: a ball shut-off valve and a check valve housed inside the ball itself. This dual function allows for quicker installation and a more compact device, which means less space required on the pipe. BALLSTOP valves are available in two versions for two different uses: the version with black plastic external ring for use in domestic water systems and the version with red external ring for heating systems.
Tekniset tiedot
  • Yksilöity viite327
  • TuoteperheHVAC
  • TuoteryhmäComponents for central heating systems
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-05-02
  • Painoksen numero2
Liittyviä
  • Ensisijainen materiaaliMessinki
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaLVI - LVI
  • IFC-luokitusVenttiili
  • ETIM-koodiEC011343
  • ETIM-nimiBall valve
  • UNSPSC-nimiValves
  • UNSPSC-koodi401416
  • Uniclass 2015 -koodiSs_60
  • Uniclass 2015 -kuvausHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 -koodi23 00 00
  • CSI MasterFormat 2014 -nimikeHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-numero23-27 31 00
  • OmniClass-nimikeValves
  • CSI UniFormat II -koodiD30
  • CSI UniFormat II -nimikeHVAC