Julkaise tuotteesi
AGT V: VIDEO INTERCOM RECEIVER
AGT V: VIDEO INTERCOM RECEIVER
AGT V: VIDEO INTERCOM RECEIVER
AGT V: VIDEO INTERCOM RECEIVER
    CAME

    AGT V: VIDEO INTERCOM RECEIVER

    4.7 / 5 tähteä4.7(6 arvostelua)

    Video entry handset with soft-touch keys for X1 system, 5" LCD display, 1 programmable AUX key, white colour.

    Wall monitor with 5˝ color LCD display equipped with OSD for adjusting video parameters (brightness, color, contrast). The four main touch buttons are used to manage the primary functions such as door opening, self-insertion of entry panel videos, ringtone adjustment/exclusion (with signaling LED when excluded) and the sending of a programmable auxiliary control. It facilitates the "gate opener" function and displays the status of the gate controlled by means of a signalling LED. It includes a bracket for wall mounting on horizontal or vertical 503 box and on Ø 60 mm round box. Compatible with the X1 and XIP systems.

    KEY FEATURES

    • 5" Display
    • OSD for image adjustment
    • Soft-touch buttons
    • Latch function
    • Porter call (AUX2)
    • Automatic door opener
    • Handset with magnetic hang-up
    • Concealed LED signal
    • Master/Slave function and video relaying between extensions function for simultaneous calls.

    Tekniset tiedot
    • DIMENSIONS

      • Overall Length: 44.5 mm
      • Overall Width: 204 mm
      • Overall Height: 190 mm
      • Access Clearance Top: 0 mm
      • Access Clearance Bottom: 0 mm
      • Access Clearance Left: 0 mm
      • Access Clearance Right: 0 mm
      • Access Clearance Front: 0 mm
      • Access Clearance Rear: 60 mm

      ELECTRICAL

      • Voltage: 16-18V DC
      • Enclosure Rating: IP30
    Tekniset tiedot
    • Yksilöity viiteAGT-V
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-07-15
    • Painoksen numero1
    • Korkeus (mm)190
    • Leveys (mm)204
    • Syvyys (mm)44.5
    Liittyviä
    • Ensisijainen materiaaliABS
    • Toissijainen materiaaliMuovi
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaElektroniikka - Muut
    • IFC-luokitusSähköelementti
    • ETIM-koodiEC003603
    • ETIM-nimiIntercom
    • Uniclass 2015 -koodiPr_75_75_27_43
    • Uniclass 2015 -kuvausIntercom remote handsets
    • OmniClass-numero23-37 23 17 13
    • OmniClass-nimikeDoor Entry Telephones