Julkaise tuotteesi
MARMOKER Ceramic Tile
MARMOKER Ceramic Tile
MARMOKER Ceramic Tile
MARMOKER Ceramic Tile
MARMOKER Ceramic Tile
MARMOKER Ceramic Tile
MARMOKER Ceramic Tile
MARMOKER Ceramic Tile
MARMOKER Ceramic Tile
MARMOKER Ceramic Tile

    MARMOKER Ceramic Tile

    4.8 / 5 tähteä4.8(38 arvostelua)

    The Marmoker collection replicates marble’s veining, shine, and beautiful colour effects, making every tile truly unique. Marmoker includes a vast selection of colours and textures, ten sizes, and three finishes, giving a contemporary edge to classic marble surfaces. These tiles with first-class technical features are a natural choice if you want to add a luxurious and elegant touch to the floors of walls of any setting.

    Tekniset tiedot
    • The high performance of the latest generation of porcelain stoneware unites with the luster and precious chromatism of extracted marble.

      Marble-effect porcelain stoneware, with a vast choice of colours.

      Formats: 60x120-60x60-30x60-90x180-90x90-45x90-120x120-120x240-120x278-160x320

      Thicknesses: 6-6,5-10-12mm

      Colours: 8 33 catalogue colors

      Antibacterial self cleanind Treatment: on request.

    Tekniset tiedot
    • Yksilöity viitecasalgrande-padana-marmoker-ceramic-tile-Marble-effect
    • TuoteperheTiles
    • TuoteryhmäMarble effect
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2021-04-16
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Tiili
    • IFC-luokitusPäällyste
    • UNSPSC-nimiCeramic tiles or flagstones
    • UNSPSC-koodi30131704
    • Uniclass 2015 -koodiPr_35_93_96_19
    • Uniclass 2015 -kuvausCeramic tiles
    • CSI MasterFormat 2014 -koodi09 30 13
    • CSI MasterFormat 2014 -nimikeCeramic Tiling
    • OmniClass-numero23-15 17 13 13 13
    • OmniClass-nimikeCeramic Tile Flooring