Julkaise tuotteesi
G3512 (60 HZ) 750-1000 kW Gas Generator Set  with Fast Response
G3512 (60 HZ) 750-1000 kW Gas Generator Set  with Fast Response
G3512 (60 HZ) 750-1000 kW Gas Generator Set  with Fast Response
G3512 (60 HZ) 750-1000 kW Gas Generator Set  with Fast Response

    G3512 (60 HZ) 750-1000 kW Gas Generator Set with Fast Response

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. Ranging from 50 to 4,050 ekW (50 to 4,500 kVA) in a single unit, our gas generator sets are easy to select, permit and install. Our industrial and commercial gas generator sets are proven for reliable operation with a wide range of gaseous fuels including natural gas, biogas from landfills and digesters, coal gas, propane and alternative fuels. We build durable, low life-cycle cost power systems that we integrate with controls, exhaust systems, fuel train, combined cooling heat & power skids and switchgear.

    Gas GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial gas generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat gas generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.

    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat dealer. It begins with prompt delivery and continues through the life of the gas genset.

    Tekniset tiedot
    • Generator Set Package

      • Accepts 100% block load in one step and meets other NFPA 110 loading requirements 
      • Conforms to ISO 8528-5 G3 load acceptance requirements
      • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Gas Engine

      • Designed and optimized for low fuel consumption 
      • Reliable performance proven in thousands of applications worldwide

      Cat Alternator 

      • Superior motor starting capability minimizes need for oversizing generator 
      • Designed to match performance and output characteristics of Cat diesel engines

      Cooling System

      • Cooling systems available to operate in ambient temperatures up to 43°C (110°F) 
      • Tested to ensure proper generator set cooling

      Cat Energy Control System (ECS)

      • User-friendly interface and navigation 
      • Scalable system to meet a wide range of installation requirements  
      • Expansion modules and site specific programming for specific customer requirements

      Warranty 

      • 24 months/1000-hour warranty for standby 
      • 12 months/unlimited hour warranty for prime and continuous ratings 
      • Extended service protection is available to provide extended coverage options

      Worldwide Product Support 

      • Cat dealers have over 1,800 dealer branch stores operating in 200 countries 
      • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreement
    Tekniset tiedot
    • Yksilöity viiteGas-Generator-G3512-60Hz
    • TuoteperheGas Generator Sets
    • Tuoteryhmä60 Hz
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-11-19
    • Painoksen numero2
    • Korkeus (tuumaa)105
    • Leveys (tuumaa)110
    • Syvyys (tuumaa)236
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    • Nettopaino (paunaa)27558
    Luokitus
    • BIMobject-luokkaRakentaminen - Power Generation & Light
    • IFC-luokitusSähkögeneraattori
    • ETIM-koodiEC002823
    • ETIM-nimiPower generator
    • UNSPSC-nimiGas generators
    • UNSPSC-koodi26111604
    • Uniclass 2015 -koodiPr_60_70_65_34
    • Uniclass 2015 -kuvausGenerator sets
    • CSI MasterFormat 2014 -koodi26 32 13.16
    • CSI MasterFormat 2014 -nimikeGas-Engine-Driven Generator Sets
    • OmniClass-numero23-35 11 15 13
    • OmniClass-nimikeGas Generator Sets
    • CSI UniFormat II -koodiD50
    • CSI UniFormat II -nimikeELECTRICAL

    Alueellinen saatavuus

    Pohjois-Amerikka Oseania Etelä-Amerikka Aasia