Julkaise tuotteesi
Microgrid Master Controller-Small (MMC-S)

Microgrid Master Controller-Small (MMC-S)

The Cat® MMC-S is designed for industrial/commercial installations. The MMC-S will integrate a variety of traditional and renewable energy sources to provide overall monitoring and control of the assets. These assets may be either located at a common installation or dispatched over a wider region.

Tekniset tiedot
  • Monitoring / control, assets optimization

    MMC-S Panel

    • 13" industrial color touch-screen display
    • Cat electronic control module (ECM)
    • Configurable protocol translator
    • Industrial PC for data management
    • Router for customer connection-Ethernet port
    • Digital I/O module for interfacing with ATS and other relays
    • Lightening Arrestor & Surge Protector
    • Fan and heater for temperature regulation with thermal and humidity control
    • Uninterruptible Power Supply with battery management
    • Indoor/Outdoor rated IP54 wall mount control panel

    Software Modules

    • Individual software modules control each type of asset
    • Up to five (5) software modules may be installed to match the site power system configuration
Tekniset tiedot
  • Yksilöity viiteMMC-S
  • TuoteperhePower distribution
  • TuoteryhmäMicrogrid
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-10-07
  • Painoksen numero1
  • Korkeus (mm)1014
  • Leveys (mm)873
  • Syvyys (mm)323
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
  • Nettopaino (kg)75
Luokitus
  • BIMobject-luokkaRakentaminen - Power Generation & Light
  • CSI UniFormat II -koodiD50
  • CSI UniFormat II -nimikeELECTRICAL