Julkaise tuotteesi
Pommay - Roofing slate
Pommay - Roofing slate
Pommay - Roofing slate
Pommay - Roofing slate
    Cedral

    Pommay - Roofing slate

    POMMAY flamed slate benefits from an exclusive colouring technique that gives it a unique hue and provides a new, original and warm aesthetic to enhance the beauty of roofs.

    Subtly nuanced, its colour ranges from dark brown to terracotta, allowing it to blend discreetly into the environment of mixed regions.

    POMMAY slate comes with a 15-year guarantee on product characteristics and colour.

    POMMAY slate is available in Flammé brown with embossed edges and a smooth surface.

    Tekniset tiedot
    • Pommay slates can be used for both roofing and ventilated cladding. 

      For roofing, Pommay slates are laid in accordance with the rules of the trade in force in mainland France. Refer to NF DTU 40.13 "Fibre cement slate roofing". 

      For ventilated cladding, Pommay slates are installed in accordance with the rules of the trade in force in mainland France. Refer to NF DTU 45.4 part P 1-1-5 "External thermal insulation using ventilated cladding".

    Tekniset tiedot
    • Yksilöity viitecouv-pommay
    • TuoteperheRoof
    • TuoteryhmäRoof slates
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-07-29
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliKuitusementti
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaRakentaminen - Katto
    • IFC-luokitusKatto
    • Uniclass 2015 -koodiEF_30_10
    • Uniclass 2015 -kuvausRoofs
    • CSI MasterFormat 2014 -koodi07 30 00
    • CSI MasterFormat 2014 -nimikeSteep Slope Roofing
    • OmniClass-numero23-13 39 19 11
    • OmniClass-nimikeRoof Slates

    Alueellinen saatavuus

    Eurooppa
    Ranska