Julkaise tuotteesi
Kergoat - Cladding slate
Kergoat - Cladding slate
Kergoat - Cladding slate
Kergoat - Cladding slate
Kergoat - Cladding slate
Kergoat - Cladding slate
    Cedral

    Kergoat - Cladding slate

    For both new build and renovation projects, thanks to its thin, embossed edges, Kergoat combines the authentic elegance of traditional slate roofing (natural slate) with the advantages of a modern material, both for new build and renovation projects. It can also be used for ventilated cladding.

    Kergoat slate comes with a 15-year guarantee on product characteristics and colour.

    Kergoat slate is available in Anthracite and in 3 finishes: 

    - Semi-round with embossed edges and a raised surface,
    - Rectangular with embossed edges and a smooth surface
    - Rectangular with embossed edges and a raised surface

    Tekniset tiedot
    • Kergoat slates can be used for both roofing and ventilated cladding.

      For roofing, Kergoat slates must be installed in accordance with the rules of the trade in force in mainland France. Refer to NF DTU 40.13 "Couverture en ardoises fibres-ciment".

      For ventilated cladding, Kergoat slates must be installed in accordance with the rules of the trade in force in mainland France. Refer to NF DTU 45.4 part P 1-1-5 "Insulation thermique par l'extérieur en bardage rapporté avec lame d'air ventilée".

    Tekniset tiedot
    • Yksilöity viitefac-kergoat
    • TuoteperheFacade
    • TuoteryhmäWall shingles
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-07-29
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliKuitusementti
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaSeinät - Verhous
    • IFC-luokitusVerhoseinä
    • Uniclass 2015 -koodiSs_25_20
    • Uniclass 2015 -kuvausWall cladding systems
    • CSI MasterFormat 2014 -koodi07 46 46
    • CSI MasterFormat 2014 -nimikeFiber-Cement Siding
    • OmniClass-numero23-13 37 15 15
    • OmniClass-nimikeMineral Fiber Cement Exterior Siding

    Alueellinen saatavuus

    Eurooppa
    Ranska