Julkaise tuotteesi
10" Horizontal Drain Fittings

10" Horizontal Drain Fittings

InnoFlue Horizontal Drain Fittings help manage condensates at the base of a cascade system manifold thereby contributing to the optimal performance of your Cascade of Common vent exhaust system. Drain Fittngs comes with integrated 30mm drain suitable for use with InnoFlue siphon. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Horizontal Drain Fittings facilitate the smooth and swift removal of condensate, preventing water buildup that could lead to corrosion and potential damage.

  • Integrated drain facilitates condensate management.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Integrates with any InnoFlue Siphon
  • Installs quickly & easily without glues, primers, or solvents.
Tekniset tiedot
  • SpecificationsGeneralProduct Name10" Horizontal Drain FittingsTrade nameInnoFlueGTIN0815010012055Part number250409601990TechnicalColorGrayMaterialPPsSystem typeCascadeMaterial flue pipePPsDimensionsLength gross477.52 mm / 18.8 inchHeight271.78 mm / 10.7 inchDiameter flue pipe250 mm / 10 inchWidth307.34 mm / 12.1 inchNet weight1.81 kg / 4 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade width307.34 mm / 12.1 inchNumber per packaging1Packaging / Trade length477.52 mm / 18.8 inchPackaging / Trade height271.78 mm / 10.7 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Tekniset tiedot
  • Yksilöity viite10-horizontal-drain-fittings
  • TuoteperheCommon Venting and Condensate Managemenet
  • TuoteryhmäSingle Wall - Large diameter
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork