Julkaise tuotteesi
12" Horizontal Drain Fittings

12" Horizontal Drain Fittings

InnoFlue Horizontal Drain Fittings help manage condensates at the base of a cascade system manifold thereby contributing to the optimal performance of your Cascade of Common vent exhaust system. Drain Fittngs comes with integrated 30mm drain suitable for use with InnoFlue siphon. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Horizontal Drain Fittings facilitate the smooth and swift removal of condensate, preventing water buildup that could lead to corrosion and potential damage.

  • Integrated drain facilitates condensate management.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Integrates with any InnoFlue Siphon
  • Installs quickly & easily without glues, primers, or solvents.
Tekniset tiedot
  • SpecificationsGeneralProduct Name12" Horizontal Drain FittingsTrade nameInnoFlueGTIN0815010013144Part number250409702000TechnicalColorGrayMaterialPPsSystem typeCascadeMaterial flue pipePPsDimensionsLength gross488.95 mm / 19.2 inchHeight350.52 mm / 13.8 inchDiameter flue pipe315 mm / 12 inchWidth383.54 mm / 15.1 inchNet weight3.81 kg / 8.4 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length488.95 mm / 19.2 inchPackaging / Trade height350.52 mm / 13.8 inchNumber per packaging1Gross weight5.534 kg / 12.2 lbsPackaging / Trade width383.54 mm / 15.1 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Tekniset tiedot
  • Yksilöity viite12-horizontal-drain-fittings
  • TuoteperheCommon Venting and Condensate Managemenet
  • TuoteryhmäSingle Wall - Large diameter
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork