Julkaise tuotteesi
12" x 36" Branch Tee w/2" Feeder

12" x 36" Branch Tee w/2" Feeder

Precisely configure a Cascade of Common Vent system with InnoFlue Branch Tees. Tested and approved by trusted OEM manufacturers, InnoFlue Branch tees effortlessly tether multiple appliances together into a singular manifold system. Available in a variety of diameter combinations, InnoFlue Branch Tees provide a versatile option designed for optimal large diameter venting. Straightforward installations is quick and easy without glues, primers, or solvents.

  • Approved for Cascade/Common Vent use by trusted appliance manufacturers.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Rated to 230°F (110°C).
  • Installs quickly & easily without glues, primers, or solvents.
  • Available in a variety of diameter combinations.
Tekniset tiedot
  • SpecificationsGeneralProduct Name12" x 36" Branch Tee w/2" FeederTrade nameInnoFlueGTIN0810017294503Part number250409701900TechnicalColorGrayMaterialPPsSystem typeCascadeMaterial flue pipePPsDimensionsLength gross1238.25 mm / 48.7 inchDiameter flue pipe315 mmWidth353.06 mm / 13.9 inchLogisticalIntrastat3917220000Base unit packagingUnpackedNumber per packaging1CertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Tekniset tiedot
  • Yksilöity viite12-x-36-branch-tee-w-2-feeder
  • TuoteperheCommon Venting and Condensate Managemenet
  • TuoteryhmäSingle Wall - Large diameter
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork