Julkaise tuotteesi
12" x 108" Vent Length

12" x 108" Vent Length

Constructed from UL1738 and ULCS636 listed polypropylene, industry best InnoFlue 10' vent lengths are a critical component in our industry leading vent system. Engineered to withstand flue gas temperatures up to 230°F (110°C), InnoFlue vent lengths provide an environmentally friendly venting solution that installs quickly without any glues, primers, or solvents. InnoFlue vent lengths are thin-wall and lightweight combining performance and durability.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Engineered for high-efficiency venting up to 230°F (110°C).
  • Durable and lightweight.
  • Integrated gasket assures airtight seal without without glues, primers, or solvents.
  • Available in up to industry-best 10' lengths.
Tekniset tiedot
  • SpecificationsGeneralProduct Name12" x 108" Vent LengthTrade nameInnoFlueGTIN0810017292202Part number250400702040TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross3065 mm / 120.7 inchHeight351 mm / 13.8 inchDiameter flue pipe315 mm / 12 inchWidth351 mm / 13.8 inchNet weight16.367 kg / 36.1 lbsLogisticalIntrastat3917220000Gross weight16.367 kg / 36.1 lbsPackaging / Trade width351 mm / 13.8 inchBase unit packagingUnpackedPackaging / Trade length3065 mm / 120.7 inchPackaging / Trade height351 mm / 13.8 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Tekniset tiedot
  • Yksilöity viite12-x108-ventlength
  • TuoteperheVent Lengths
  • TuoteryhmäSingle Wall - Large diameter
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork