Julkaise tuotteesi
2" Flex End Pipe PPs-UV Black

2" Flex End Pipe PPs-UV Black

InnoFlue Flex End Pipes are a vital component designed to provide a clean and secure termination at the endpoint of any InnoFlue Flex exhaust run. This aesthetically pleasing termination is configured to install quickly without glues, primers or solvents and integrates seamlessly with InnoFlue terminations. The thin-wall polypropylene is rated to 230°F (110°C) and evaluated to UL1738 and ULCS636 by ICC. Check with local codes for snow clearance and other relevant termination regulations.

  • Neatly terminates Flex exhaust run.
  • Integrates with InnoFlue terminations.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
  • Rated to 230°F (110°C).
Tekniset tiedot
  • SpecificationsGeneralProduct Name2'' Flex End Pipe PPs-UV BlackAccessories in packageBird protectionPart number250407002760GTIN0815010011706Trade nameInnoFlueTechnicalColorBlackMaterialPPsBird protectionSystem typeFlexibleMaterial flue pipePPsFlashingLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length69.85 mm / 2.7 inchPackaging / Trade height406.4 mm / 16 inchNumber per packaging1Gross weight0.1 kg / 0.2 lbsPackaging / Trade width279.4 mm / 11 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Tekniset tiedot
  • Yksilöity viite2-flex-end-pipe-pps-uv-black
  • TuoteperheTerminations
  • TuoteryhmäFlex
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork