Julkaise tuotteesi
2" to 3" Eccentric Increaser

2" to 3" Eccentric Increaser

InnoFlue Eccentric Increasers provide a versatile solution designed to enhance your exhaust system's performance and adaptability. Transition to a larger diameter while navigating any obstacle with eccentric vent design. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Eccentric Increasers optimize the vent layout for maximum efficiency. Eccentric Increasers come in various diameter combinations to meet any venting requirement.

  • Optimizes vent system efficiency.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
Tekniset tiedot
  • SpecificationsGeneralProduct Name2'' to 3'' Eccentric IncreaserTrade nameInnoFlueGTIN0815010011362Part number250408100900TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross162 mm / 6.4 inchHeight97 mm / 3.8 inchDiameter flue pipe60 mm / 2 inchWidth97 mm / 3.8 inchNet weight0.081 kg / 0.2 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length162 mm / 6.4 inchPackaging / Trade height97 mm / 3.8 inchNumber per packaging1Gross weight0.081 kg / 0.2 lbsPackaging / Trade width97 mm / 3.8 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Tekniset tiedot
  • Yksilöity viite2-to-3-eccentric-increaser
  • TuoteperheIncreasers / Reducers
  • TuoteryhmäSingle Wall - Small diameter
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork