Julkaise tuotteesi
3/4 Eccentric Increaser

3/4 Eccentric Increaser

InnoFlue Eccentric Increasers provide a versatile solution designed to enhance your exhaust system's performance and adaptability. Transition to a larger diameter while navigating any obstacle with eccentric vent design. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Eccentric Increasers optimize the vent layout for maximum efficiency. Eccentric Increasers come in various diameter combinations to meet any venting requirement.

  • Optimizes vent system efficiency.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
Tekniset tiedot
  • SpecificationsGeneralProduct Name3/4 Eccentric IncreaserTrade nameInnoFlueGTIN0815010010006Part number250408200920TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross156 mm / 6.1 inchHeight128 mm / 5 inchDiameter flue pipe110 mm / 4 inchWidth128 mm / 5 inchNet weight0.156 kg / 0.3 lbsLogisticalBase unit packagingUnpackedPackaging / Trade length156 mm / 6.1 inchPackaging / Trade height128 mm / 5 inchGross weight0.156 kg / 0.3 lbsPackaging / Trade width128 mm / 5 inchPerformanceTemperature resistance (max.)120 °C / 248 °F

Tekniset tiedot
  • Yksilöity viite3-4-eccentric-increaser
  • TuoteperheIncreasers / Reducers
  • TuoteryhmäSingle Wall - Small diameter
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-09-02
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork