Julkaise tuotteesi
4" to 3" Reducer

4" to 3" Reducer

InnoFlue Reducers provide a versatile solution designed to enhance your exhaust system's performance and adaptability. Transition to smaller diameters while maintaining flow of flue gases. Rated to 230°F (110°), InnoFlue Reducers help to optimize the vent layout for maximum efficiency. InnoFlue Reducers come in various diameter combinations to meet any venting requirement.

  • Optimizes vent system efficiency.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
Tekniset tiedot
  • SpecificationsGeneralProduct Name4" to 3" ReducerTrade nameInnoFlueGTIN0815010012383Part number250408201080TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross165 mm / 6.5 inchHeight112 mm / 4.4 inchDiameter flue pipe110 mm / 4 inchWidth112 mm / 4.4 inchNet weight0.16 kg / 0.4 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length165 mm / 6.5 inchPackaging / Trade height112 mm / 4.4 inchNumber per packaging1Gross weight0.16 kg / 0.4 lbsPackaging / Trade width112 mm / 4.4 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Tekniset tiedot
  • Yksilöity viite4-to-3-reducer
  • TuoteperheIncreasers / Reducers
  • TuoteryhmäSingle Wall - Small diameter
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork