Julkaise tuotteesi
4" x 36" Branch Tee w/2" Feeder

4" x 36" Branch Tee w/2" Feeder

Precisely configure a Cascade of Common Vent system with InnoFlue Branch Tees. Tested and approved by trusted OEM manufacturers, InnoFlue Branch tees effortlessly tether multiple appliances together into a singular manifold system. Available in a variety of diameter combinations, InnoFlue Branch Tees provide a versatile option designed for optimal large diameter venting. Straightforward installations is quick and easy without glues, primers, or solvents.

  • Approved for Cascade/Common Vent use by trusted appliance manufacturers.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Rated to 230°F (110°C).
  • Installs quickly & easily without glues, primers, or solvents.
  • Available in a variety of diameter combinations.
Tekniset tiedot
  • SpecificationsGeneralProduct Name4" x 36" Branch Tee w/2" FeederTrade nameInnoFlueGTIN0815010019788Part number250409201760TechnicalColorGrayMaterialPPsSystem typeCascadeMaterial flue pipePPsDimensionsLength gross1016 mm / 40 inchHeight128 mm / 5 inchDiameter flue pipe110 mm / 4 inchWidth266 mm / 10.5 inchNet weight0.982 kg / 2.2 lbsLogisticalIntrastat3917220000Base unit packagingUnpackedPackaging / Trade length1016 mm / 40 inchPackaging / Trade height128 mm / 5 inchNumber per packaging1Gross weight0.982 kg / 2.2 lbsPackaging / Trade width266 mm / 10.5 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Tekniset tiedot
  • Yksilöity viite4-x-36-branch-tee-w-2-feeder
  • TuoteperheCommon Venting and Condensate Managemenet
  • TuoteryhmäSingle Wall - Large diameter
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork