Julkaise tuotteesi
Appliance Adaptor 101mm to 3"

Appliance Adaptor 101mm to 3"

Custom InnoFlue Appliance Adaptors are approved by the appliance manufacturer for use on specific makes/models of furnaces, water heaters, and boilers. Consult the Centrotherm OEM manual to find specific Appliance Adaptor specified for use on the intended appliance. InnoFlue Appliance Adaptors have undergone rigorous testing and are engineered to adapt to InnoFlue at the boiler connection. Always follow appliance I&O manual.

  • Approved for use by trusted appliance manufacturers.
  • Integrated gasket helps form airtight seal.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Tekniset tiedot
  • SpecificationsGeneralProduct NameAppliance Adaptor 101mm to 3"Trade nameInnoFlueGTIN0815010015483Part number250408100880TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross165 mm / 6.5 inchHeight100 mm / 3.9 inchDiameter flue pipe80 mm / 3 inchWidth100 mm / 3.9 inchNet weight0.157 kg / 0.3 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length165 mm / 6.5 inchPackaging / Trade height100 mm / 3.9 inchNumber per packaging1Gross weight0.157 kg / 0.3 lbsPackaging / Trade width100 mm / 3.9 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Tekniset tiedot
  • Yksilöity viiteappliance-adaptor-101mm-to-3
  • TuoteperheAppliance adaptors
  • TuoteryhmäSingle Wall - Small diameter
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork