Julkaise tuotteesi
Roof Flashing Concentric Pitch 25° to 45° For 4/6" Concentric Roof Terminations

Roof Flashing Concentric Pitch 25° to 45° For 4/6" Concentric Roof Terminations

InnoFlue Pitched Roof Flashings provide watertight and durable protection around roof penetrations. Crafted with meticulous attention to detail, this roof flashing ensures a secure seal that guards against leaks and water intrusion. InnoFlue Roof Flashings provide a versatile and adaptable fit through weather-resistant construction that shields against the elements to ensure long-lasting performance even in challenging conditions. Provide pitch requirements at time of purchase.

  • Watertight flashing prevents leaks.
  • Integrates easily with all InnoFlue Components.
  • Durable and lightweight.
  • Customizable design will fit any pitched roof.
Tekniset tiedot
  • SpecificationsGeneralProduct NameRoof Flashing Concentric Pitch 25° to 45° For 4/6" Concentric Roof TerminationsAccessories in packageCollarPart number250410403750GTIN0815010019146Trade nameUbiflexTechnicalColorBlackShapeRectangularFlashing materialUbiflex extremeMaterialUbiflexFlashingDimensionsLength gross600 mm / 23.6 inchHeight208 mm / 8.2 inchWidth500 mm / 19.7 inchNet weight0.855 kg / 1.9 lbsLogisticalIntrastat3917210000Base unit packagingUnpackedPackaging / Trade length600 mm / 23.6 inchPackaging / Trade height208 mm / 8.2 inchNumber per packaging1Gross weight0.855 kg / 1.9 lbsPackaging / Trade width500 mm / 19.7 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Tekniset tiedot
  • Yksilöity viiteroof-flashing-concentric-pitch-25-to-45-for-4-6-concentric-roof-terminations
  • TuoteperheRoof Flashing
  • TuoteryhmäConcentric
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork