Julkaise tuotteesi
Listone Camel 31X101
Listone Camel 31X101
Listone Camel 31X101
Listone Camel 31X101
Listone Camel 31X101
Listone Camel 31X101
Listone Camel 31X101
Listone Camel 31X101
Listone Camel 31X101
Listone Camel 31X101

    Listone Camel 31X101

    Discover a new dimension in design with Listone Camel. This piece takes the warmth of wood to a whole new level, combining it with the unmatched strength and durability of ceramic. Its structured design improves on classic wood panels, making them more durable than their counterparts and reinforcing each grain and depth thanks to the Deep Sense structure, creating an unmatched visual and sensory effect that invites you to touch it. With its exclusive Super Soft Matte finish, Listone Camel offers you a low-maintenance solution that surpasses imitations. It is the ideal choice for transforming your walls into a statement of authentic and durable design, where the beauty of nature is felt and experienced with a new perspective.
    Tekniset tiedot
    • Name: LISTONE CAMEL 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing size is 31.0 cm x 101.1 cm. Use: Tiles suitable for use on walls. Installation Areas: Wall. ANSI Classification: Not applicable. Traffic: Not applicable. Thickness: 0.97 cm.
    Tekniset tiedot
    • Yksilöity viite203191-listone-camel-31x101
    • TuoteperheAccents
    • Tuoteryhmä31X101
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-02-13
    • Painoksen numero1
    • Korkeus (mm)1013
    • Leveys (mm)312
    • Syvyys (mm)97
    Liittyviä
    • Suunniteltu:Kolumbia
    • Valmistettu:Kolumbia
    • Nettopaino (kg)605
    Luokitus
    • BIMobject-luokkaLattiat - Tiles
    • IFC-luokitusSeinä
    • Uniclass 2015 -koodiPr_35_93_96_19
    • Uniclass 2015 -kuvausCeramic tiles
    • OmniClass-numero23-15 17 13 13 13
    • OmniClass-nimikeCeramic Tile Flooring

    Alueellinen saatavuus

    Etelä-Amerikka Pohjois-Amerikka