Julkaise tuotteesi
Castagno 60X60
Castagno 60X60
Castagno 60X60
Castagno 60X60
Castagno 60X60

    Castagno 60X60

    Designed as a classic parquet, this composition blends planks of diverse tones with a glossy finish, offering a timeless and classic product with an excellent value-to-quality ratio. Available in two color schemes: the traditional wood tone for warm spaces, and grey tones that bring brightness to any room. Design your perfect space now with the peace of mind provided by our 10-year warranty
    Tekniset tiedot
    • Name: CASTAGNO 60X60 PRIMERA. Format: M 60 cm x 60 cm - Modular (Manufacturing size: 60.7 cm x 60.7 cm). Use: Tiles suitable for use on floors; they can also be used on walls. Installation Areas: All internal areas of the home, except for bathrooms, showers, and balconies. Stairs must be used with a safety profile or tape. ANSI Classification: Class 1 - Interior Dry (according to ANSI A326.3 standard). Traffic: General Residential. Thickness: 0.83 cm
    Tekniset tiedot
    • Yksilöity viite203202-castagno-60x60
    • TuoteperheMadera
    • Tuoteryhmä60X60
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-02-13
    • Painoksen numero1
    • Korkeus (mm)597
    • Leveys (mm)597
    • Syvyys (mm)83
    Liittyviä
    • Suunniteltu:Kolumbia
    • Valmistettu:Kolumbia
    • Nettopaino (kg)64
    Luokitus
    • BIMobject-luokkaLattiat - Tiles
    • IFC-luokitusFloor
    • Uniclass 2015 -koodiPr_35_93_96_19
    • Uniclass 2015 -kuvausCeramic tiles
    • OmniClass-numero23-15 17 13 13 13
    • OmniClass-nimikeCeramic Tile Flooring

    Alueellinen saatavuus

    Etelä-Amerikka Pohjois-Amerikka