Julkaise tuotteesi
Diamante Vezzio Beige 60X60 Rectified
Diamante Vezzio Beige 60X60 Rectified
Diamante Vezzio Beige 60X60 Rectified
Diamante Vezzio Beige 60X60 Rectified
Diamante Vezzio Beige 60X60 Rectified

    Diamante Vezzio Beige 60X60 Rectified

    Discover elegance in flooring with Diamante Vezzio Beige, an exclusive part of the Diamante Collection. These unique ceramic tiles, with their distinctive beige color, stand out for their high gloss, durability, and resistance, making them the perfect choice for any interior space in the home or commercial premises such as restaurants, offices, hotels, boutiques, banks, hair salons, and ice cream parlors. With the attributes of resistant glossy ceramic, these modern and economical floors adapt to any design. In addition, their easy cleaning and warranty ensure hassle-free maintenance. Discover quality in every tile with Diamante Vezzio Beige, a high-quality and durable ceramic option for your spaces."
    Tekniset tiedot
    • Name: DIAMANTE VEZZIO BEIGE CYR 60X60 PRIMERA. Format: 59.7 cm x 59.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, high-traffic commercial premises and offices, low-complexity hospital centers, educational institutions, supermarkets, and indoor social halls (not applicable for airports). ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry). Traffic: General Commercial. Thickness: 0.83 cm
    Tekniset tiedot
    • Yksilöity viite230033-diamante-vezzio-beige-60x60-rectified
    • TuoteperheMarble
    • Tuoteryhmä60X60
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-02-13
    • Painoksen numero1
    • Korkeus (mm)597
    • Leveys (mm)597
    • Syvyys (mm)83
    Liittyviä
    • Suunniteltu:Kolumbia
    • Valmistettu:Kolumbia
    • Nettopaino (kg)64
    Luokitus
    • BIMobject-luokkaLattiat - Tiles
    • IFC-luokitusFloor
    • Uniclass 2015 -koodiPr_35_93_96_19
    • Uniclass 2015 -kuvausCeramic tiles
    • OmniClass-numero23-15 17 13 13 13
    • OmniClass-nimikeCeramic Tile Flooring

    Alueellinen saatavuus

    Etelä-Amerikka Pohjois-Amerikka