Julkaise tuotteesi
InstaPATCH 360 Distribution Panel, 360DP-2MPO, 2 x MPO - Part Number : 760107490
CommScope

InstaPATCH 360 Distribution Panel, 360DP-2MPO, 2 x MPO - Part Number : 760107490

SYSTIMAX® InstaPATCH® 360 System is the next generation of pre-terminated fiber solutions. Developed by CommScope® Labs, the InstaPATCH 360 System is designed to support locations, such as data centers, that require high-density, rapid deployment and high performance. The InstaPATCH 360 System incorporates SYSTIMAX LazrSPEED® multimode, OptiSPEED® multimode and TeraSPEED® singlemode fiber technologies to support today’s most demanding applications.

The InstaPATCH 360 System includes modules, MPO pass-through panels, trunk cables, ruggedized fanouts, array cords and fiber patch cords. The system requires no special components to manage and maintain polarity within each channel. Additionally, the InstaPATCH 360 System is reverse compatible with the panels and shelves used with the G2 Modular Cassette solution, offering a simplified panel and shelf selection process


Part Number : 760107490
Tekniset tiedot
  • Yksilöity viitecommscope-00035
  • TuoteperheComputer Network Equipment
  • TuoteryhmäSYSTIMAX® Adapter Panels
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-06-20
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaElektroniikka - Verkostoituminen