Julkaise tuotteesi
Adapter Panel, Black, 1000-Type, with 1 LazrSPEED 6 Fiber, MM SC Ganged Adapter, Aqua, Shuttered - Part Number : 760147975
CommScope

Adapter Panel, Black, 1000-Type, with 1 LazrSPEED 6 Fiber, MM SC Ganged Adapter, Aqua, Shuttered - Part Number : 760147975

CommScope offers high-performance adapter panel systems that can be used for combined termination and splicing. These panels are offered in unpopulated and populated versions for MPO, LC, SC and ST connections. 

  • Accepts a variety of simplex and duplex connectors
  • RoHS 2011/65/EU compliant
  • Uniprise panels for Ready shelves and wall mount enclosures come in SC, ST, LC and FC configurations. Any combination of adapter panels can be used in the enclosures, up to the maximum number of openings.



Part Number : 760147975
Tekniset tiedot
  • Yksilöity viitecommscope-00196
  • TuoteperheComputer Network Equipment
  • TuoteryhmäCommScope® Adapter Panels
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-06-20
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaElektroniikka - Verkostoituminen