Julkaise tuotteesi
Adapter Panel, White, 1000-Type, with 6 OptiSPEED MM Duplex SC Adapters, Beige - Part Number : 760149294
CommScope

Adapter Panel, White, 1000-Type, with 6 OptiSPEED MM Duplex SC Adapters, Beige - Part Number : 760149294

CommScope offers high-performance adapter panel systems that can be used for combined termination and splicing. These panels are offered in unpopulated and populated versions for MPO, LC, SC and ST connections. 

  • Accepts a variety of simplex and duplex connectors
  • RoHS 2011/65/EU compliant
  • Uniprise panels for Ready shelves and wall mount enclosures come in SC, ST, LC and FC configurations. Any combination of adapter panels can be used in the enclosures, up to the maximum number of openings.



Part Number : 760149294
Tekniset tiedot
  • Yksilöity viitecommscope-00209
  • TuoteperheComputer Network Equipment
  • TuoteryhmäCommScope® Adapter Panels
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-06-20
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaElektroniikka - Verkostoituminen

Alueellinen saatavuus

Pohjois-Amerikka
Kanada
Yhdysvallat