Julkaise tuotteesi
Adapter Panel, Black, 1000-Type, with 6 LazrSPEED MM Duplex LC Adapters, Aqua, No Shutter - Part Number : 760149344
CommScope

Adapter Panel, Black, 1000-Type, with 6 LazrSPEED MM Duplex LC Adapters, Aqua, No Shutter - Part Number : 760149344

CommScope offers high-performance adapter panel systems that can be used for combined termination and splicing. These panels are offered in unpopulated and populated versions for MPO, LC, SC and ST connections. 

  • Accepts a variety of simplex and duplex connectors
  • RoHS 2011/65/EU compliant
  • Uniprise panels for Ready shelves and wall mount enclosures come in SC, ST, LC and FC configurations. Any combination of adapter panels can be used in the enclosures, up to the maximum number of openings.



Part Number : 760149344
Tekniset tiedot
  • Yksilöity viitecommscope-00213
  • TuoteperheComputer Network Equipment
  • TuoteryhmäCommScope® Adapter Panels
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-06-20
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaElektroniikka - Verkostoituminen