Conspec’s Parking Garage Gas Detection System / CO NO2 Detector maintains safe levels of carbon monoxide and nitrogen dioxide in enclosed parking spaces. Dry contact relays with programmable alarm points are provided for fan control and can be used in conjunction with external relays for louvre/damper control. Upon a preset alarm, the relays will change state to initiate the fan(s). Once the concentration drops below a preset level a 5-minute timer will begin for fan shutdown. This prevents short cycling and possible damage to the fan motor. Modbus communications (optional) can be used for monitoring with a building automation system (BAS) and (2) optional 4-20mA outputs can be used to send a signal to variable frequency drive (VFD) controlled fans. The detector can support remote cable extension of carbon monoxide or nitrogen dioxide sensors (optional) at a distance of up to 100ft.
Features
Applications
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Anguilla |
Antigua ja Barbuda |
Aruba |
Bahamasaaret |
Barbados |
Belize |
Bermuda |
Brittiläiset Neitsytsaaret |
Caribbean Netherlands |
Caymansaaret |
Costa Rica |
Curaçao |
Dominica |
Dominikaaninen tasavalta |
El Salvador |
Grenada |
Grönlanti |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaika |
Kanada |
Kuuba |
Martinique |
Meksiko |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts ja Nevis |
Saint Lucia |
Saint Vincent ja Grenadiinit |
Saint-Barthélemy |
Saint-Martin |
Saint-Pierre ja Miquelon |
Sint Maarten |
Trinidad ja Tobago |
Turks- ja Caicossaaret |
Yhdysvallat |
Yhdysvaltain Neitsytsaaret |