Julkaise tuotteesi
WaveLinx CAT Dimming Switchpack
WaveLinx CAT Dimming Switchpack
WaveLinx CAT Dimming Switchpack
WaveLinx CAT Dimming Switchpack

    WaveLinx CAT Dimming Switchpack

    The CAT Dimming Switchpack (RSP-C-010-Z1) is a lighting control device designed to control loads and power the CAT devices. Each unit consists of 120-277VAC 20A latching relay used to turn on/off LED and non-LED loads and a continuous 0-10V dimming control used to dim/raise fixtures' light level. The CAT Dimming Switchpack is equipped with two RJ 45 connectors to connect the unit to other CAT devices over standard CAT5 cables using WaveLinx CAT protocol. The unit also provides power to the CAT devices over the same CAT5 cables by transforming Class 1 line voltage (120/277 VAC) to Class 2 low voltage (24 VDC). The unit has an elongated chase nipple that allows it to be attached either directly through a 1/2" knockout into a junction box or inside an adjacent box for meeting specific local code requirements in ceiling plenums.
    Tekniset tiedot
    • Yksilöity viitecooper-controls-cat-rsp-c-010-z1
    • TuoteperheControls
    • TuoteryhmäWaveLinx
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-05-10
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaSähköosat - Controls