Julkaise tuotteesi
Greengate VNW-P-1001-DMV - NeoSwitch - 120/277/347V PIR/Dual Relay Wall Switch Sensor (Ground Required)

Greengate VNW-P-1001-DMV - NeoSwitch - 120/277/347V PIR/Dual Relay Wall Switch Sensor (Ground Required)

The Passive Infrared Dual Relay Occupancy Sensing Wall Switch is a motion sensing lighting control and conventional wall switch all-in-one that is used for energy savings and convenience. The unit contains two relays that allow the control of two separate loads. The sensor includes self-adaptive technology that continuously self-adjusts sensitivity and time delay in real-time, maximizing the potential energy savings that are available in the particular application. The EcoMeter provides a visual indicator of energy usage, increasing end user awareness and reminding individuals to take control of their lighting to maximize energy savings.
Tekniset tiedot
  • Yksilöity viitecooper-controls-onw-p-1001-dmv-onw-p-1001-d347
  • TuoteperheGreengate
  • TuoteryhmäControls
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-08-18
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaSähköosat - Controls