Julkaise tuotteesi
Greengate SP20-MV - Heavy Duty Switchpack

Greengate SP20-MV - Heavy Duty Switchpack

The Heavy Duty Switchpack provides 15 VDC operating voltage to all low voltage, 15 VDC,occupancy sensors and daylighting controllers. A single switchpack can provide power for up to five sensors. Up to ten switchpacks can be connected to one sensor for control of multiple circuits. Isolated contacts may also be used to control HVAC, contactors, motors, etc.
  • Replaces separate transformers and relays
  • Zero-crossing circuit provides increased durability, especially with today’s high inrush loads
  • Capable of switching up to 20 amps
  • Rated for Ballast, Tungsten and Motor Loads
  • Suitable for Plenum use
  • Tekniset tiedot
    • Yksilöity viitecooper-controls-sp20
    • TuoteperheGreengate
    • TuoteryhmäControls
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-08-18
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaSähköosat - Controls

    Alueellinen saatavuus

    Pohjois-Amerikka
    Costa Rica
    Dominikaaninen tasavalta
    Grönlanti
    Guatemala
    Haiti
    Honduras
    Jamaika
    Kanada
    Kuuba
    Meksiko
    Nicaragua
    Panama
    Yhdysvallat