Julkaise tuotteesi
Sure-Lites AP2SQLED30 Series
Sure-Lites AP2SQLED30 Series
Sure-Lites AP2SQLED30 Series
Sure-Lites AP2SQLED30 Series
Sure-Lites AP2SQLED30 Series

    Sure-Lites AP2SQLED30 Series

    The APELSQ is an UL 924 listed emergency light with a minimum of 90 minutes of run time and 10 feet of emergency egress coverage. Key features include LED heads, a no maintenance nickel cadmium battery and a five year fixture warranty. The square LED heads are fully adjustable to maximize design flexibility while the compact form factor optimizes aesthetics. The universal j-box mounting pattern and snap fit housing construction significantly reduce installation time.
    Tekniset tiedot
      • Provides emergency lighting for a mininum of 90 minutes
      • UL 924 damp location listed
      • Adjustable heads provide up to 30 feet of emergency egress coverage
      • Wall or ceiling mount
      • 3.6V, 1.5W DC long lasting square LED heads
      • Dual voltage input 120/277 VAC, 60 Hz
      • Universal J-box mounting pattern
      • Conduit entry point
      • Operating temperature range of 0°C to 50°C
    Tekniset tiedot
    • Yksilöity viitecooperlighting-ap2sqled30-series
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-11-16
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaValaistus - Hätä ja turvallisuus

    Alueellinen saatavuus

    Pohjois-Amerikka
    Costa Rica
    Dominikaaninen tasavalta
    Grönlanti
    Guatemala
    Haiti
    Honduras
    Jamaika
    Kanada
    Kuuba
    Meksiko
    Nicaragua
    Panama
    Yhdysvallat