Julkaise tuotteesi
Fail-Safe EXL LED Confinement Exit

Fail-Safe EXL LED Confinement Exit

The Fail-Safe EXL offers buyers one of the best high-abuse, specification-grade exit signs on the market. Its architectural low profile combines 14-gauge steel and a 1/8-inch polycarbonate lens to withstand the toughest environments. The door attaches to the housing with four tamperproof fasteners. LEDs power the unit for energy-efficient, even illumination. These fixtures are UL/cUL listed for damp locations. The EXL is specifically designed for use in public access areas where safety and security are critical; it is ideal for use in maximum security correctional facilities, public housing, schools, psychiatric wards, detention centers, military barracks, parks, and hospitals.
Tekniset tiedot
  • Yksilöity viitecooperlighting-exl-led-confinement-exit
  • TuoteperheDownlights
  • TuoteryhmäFail Safe Exit Signs
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-10-12
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaValaistus - Hätä ja turvallisuus
  • OmniClass-numero23-35 47 15
  • OmniClass-nimikeExit Illuminated Signs