Julkaise tuotteesi
Fail-Safe FSN LED

Fail-Safe FSN LED

The Fail-Safe FSN provides a 4” aperture, 6” grid width providing sleek lines of light with a clear bottom lens which seals the fixture preventing dust and water intrusion. Available in three fixed lengths, FSN can be grid recessed or hard ceiling recessed mounted. A selectable switch comes standard with three selectable lumen levels and three selectable color temperatures, providing FSN the flexibility to adapt to the changing needs of the space, setting, or environment. The FSN is an excellent choice for a wide range of applications including vandal-resistant, behavioral health, medical, and hosedown.
Tekniset tiedot
  • Yksilöity viitecooperlighting-fsn-led-shallow
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-01-21
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaValaistus - Lääketieteellinen valaistus
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures

Alueellinen saatavuus

Pohjois-Amerikka
Costa Rica
Dominikaaninen tasavalta
Grönlanti
Guatemala
Haiti
Honduras
Jamaika
Kanada
Kuuba
Meksiko
Nicaragua
Panama
Yhdysvallat