Julkaise tuotteesi
McGraw-Edison GALN Galleon II
McGraw-Edison GALN Galleon II
McGraw-Edison GALN Galleon II

    McGraw-Edison GALN Galleon II

    5.0 / 5 tähteä5.0(5 arvostelua)
    The Galleon™ II LED area & site luminaire sets the standard for high performance outdoor specification lighting. The most configurable area site solution available, it delivers outstanding performance and scalability for virtually any outdoor parking area, walkway and roadway application. Mounting options include round and square poles, slipfitter, wall, mast arm and architectural upsweep arm, with fixed and adjustable options available.
    Tekniset tiedot
      • Choice of 16 high-efficiency, AccuLED Optics™
      • Lumen packages range from 3,300 – 73,500 (33W – 552W)
      • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT.
      • -40°C to 40°C operating range, optional 50°C high ambient
      • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
      • IP66 rated housing and light square
      • 3G vibration rated
      • Pole, mast-arm, slipfitter or wall-mounted configurations
      • Ideal for walkway, roadway, and parking lot light applications
      • Five-year warranty
    Tekniset tiedot
    • Yksilöity viitecooperlighting-galn-galleon-ii
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-04-25
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaValaistus - Ulko
    • OmniClass-numero23-35 47 11
    • OmniClass-nimikeLighting Fixtures

    Alueellinen saatavuus

    Pohjois-Amerikka
    Costa Rica
    Dominikaaninen tasavalta
    Grönlanti
    Guatemala
    Haiti
    Honduras
    Jamaika
    Kanada
    Kuuba
    Meksiko
    Nicaragua
    Panama
    Yhdysvallat