Julkaise tuotteesi
Portfolio LD4B LED 4" Round Recessed Downlight

Portfolio LD4B LED 4" Round Recessed Downlight

The 4" new construction recessed downlight, also available as an open or lensed wall wash luminaire, is designed with a two-stage system producing smooth distribution with excellent light control and low aperture brightness. The luminaires are available in narrow, medium and wide beam distributions with light output of up to 6,000 lumen. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available.
Tekniset tiedot
  • Yksilöity viitecooperlighting-ld4b-downlight
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-10-11
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaValaistus - Kattoon kiinnitettävät
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures