Julkaise tuotteesi
Metalux VTE Weatherproof

Metalux VTE Weatherproof

The VTE Series is an energy efficient industrial Vaportite fixture that features rugged and durable construction. This Vaportite series is suitable for interior and exterior applications and can be surface or suspension mounted. The VTE Series has been designed for maximum operation in commercial, institutional and industrial environments where weathering, high temperature, humidity and dust or corrosive fumes are present.
Tekniset tiedot
    • Housing is made of moisture, acid and corrosion resistant, polyester
    • Available in 2', 4', or 6' lengths
    • One or two lamp configurations
    • Luminaires offer CE, BS, VDE or other European label sockets
    • Fixture can be surface or pendant mounted
    • UV non-aging PMMA designed for optimum light distribution
    • Hinged clips hold diffuser in the open position for easier maintenance
    • Non-aging, single piece polyurethane/neogene gasket
Tekniset tiedot
  • Yksilöity viitecooperlighting-metalux_vte_weatherproof
  • TuoteperheLighting
  • TuoteryhmäLED
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-07-19
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaValaistus - Valaistus
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures