Julkaise tuotteesi
Shaper 845 Circular Modern Loop Series

Shaper 845 Circular Modern Loop Series

4.8 / 5 tähteä4.8(8 arvostelua)
The 845 is functional, decorative, and high performing modern pendant. The classic circular profile gets a modern update with a vacuum-formed lens that produces soft, indirect lumen outputs. The 6 metal paint finishes offer clean, minimalistic aesthetics, making this specification-grade product perfect for commercial applications. The 845 is available with an integral LED light source and 6 metallic paint finishes, in 2 standard sizes. The adjustable air craft cable allows for the convenience of field-adjustable heights up to 48" or 96". The 83+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The Shaper 800's are known for high output, quality, durability, and minimalistic aesthetics that deliver lumen performance you can count on.
Tekniset tiedot
  • Yksilöity viitecooperlighting-pendant-shaper-845
  • TuoteperheLuminaries for Internal Lighting
  • TuoteryhmäPendant Mount
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2015-11-03
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaValaistus - Riippuvalaisimet
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures

Alueellinen saatavuus

Pohjois-Amerikka
Costa Rica
Dominikaaninen tasavalta
Grönlanti
Guatemala
Haiti
Honduras
Jamaika
Kanada
Kuuba
Meksiko
Nicaragua
Panama
Yhdysvallat