Julkaise tuotteesi
Streetworks UFLD Utility Flood

Streetworks UFLD Utility Flood

UFLD LED floodlight luminaire combines high-efficiency optics, superior thermal management and energy efficiency in a cost-effective solution. The compact, robust design incorporates a separate driver compartment for maximum heat dissipation to insure longevity of both the fixture and the optics. The UFLD luminaire uses precision engineered optics delivering superior uniformity and excellent illumination to the targeted application. Typical applications include area lighting for security, building facade lighting, accent and signage lighting in both commercial and industrial applications. The UFLD luminaire is UL/cUL listed for wet locations and is IP66 rated.
Tekniset tiedot
  • Yksilöity viitecooperlighting-street-streetworks-utility-flood
  • TuoteperheStreet and Roadway Lighting
  • TuoteryhmäStreetworks™ UFLD
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2015-03-09
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaValaistus - Ulko
  • OmniClass-numero23-35 47 11 21 19
  • OmniClass-nimikeFloodlight Fixtures