Julkaise tuotteesi
Streetworks VERD Verdeon

Streetworks VERD Verdeon

Verdeon LED roadway luminaire is now available with the new C-Series LED upgrade, along with a new Type I optic and a standard option for 2700K CCT (80CRI). Now offering up to 20,000 lumens and up to 141 lumens per watt, making this an ideal replacement for 50-250+W MH/HPS cobraheads. With low initial cost and superior energy savings, the Verdeon luminaire provides warm, white light, superior color rendering and uniform illumination of the roadway surface. With simple, rugged construction, installer-friendly features, and a classic curved form, the Verdeon luminaire delivers superior performance and unbeatable economics.
Tekniset tiedot
  • Yksilöity viitecooperlighting-street-streetworks-verdeon
  • TuoteperheStreet and Roadway Lighting
  • TuoteryhmäStreetworks™ VERD
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2015-03-11
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaValaistus - Ulko
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures