The 605 Series is a versatile, functional, and decorative performing wall sconce with a linear, horizontal form. The acrylic lens and metallic trim are specification-grade, perfect for commercial applications. With an acrylic form in 1 size and an integral LED light source, the 605 series offers 6 metallic paint finishes in 1 standard size. The aesthetic options of horizontal or vertical trim bars add to its appeal. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The 605 is also ADA compliant. The Shaper 600's are known for performance, durability, and clean aesthetic delivery with lumen performance you can count on.
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Costa Rica |
Dominikaaninen tasavalta |
Grönlanti |
Guatemala |
Haiti |
Honduras |
Jamaika |
Kanada |
Kuuba |
Meksiko |
Nicaragua |
Panama |
Yhdysvallat |