Julkaise tuotteesi
Shaper 673 Series Luminous Half Cylinder Wall Mount

Shaper 673 Series Luminous Half Cylinder Wall Mount

673 Series is a versatile, functional, decorative, and performing wall sconce with a linear, vertical form. The 673 has an acrylic lens and metallic trim that is specification-grade and perfect for commercial applications. The 673 is available with an integral LED light source, and offers 6 metallic paint finishes in 3 standard sizes. The aesthetic choices of horizontal or vertical trim bars add appeal. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The 673 Series is also ADA compliant. The Shaper 600's are known for performance, durability, and clean aesthetic delivery with lumen performance you can count on.
Tekniset tiedot
  • Yksilöity viitecooperlighting-wall-shaper-673-series-led
  • TuoteperheLuminaries for Internal Lighting
  • TuoteryhmäShaper™ 673 Series
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2013-04-25
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaValaistus - Valaistus
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures