Julkaise tuotteesi
Shrimp
Shrimp
Shrimp
Shrimp
Shrimp
Shrimp
Shrimp

    Shrimp

    4.4 / 5 tähteä4.4(9 arvostelua)

    No-one would dream of tinkering with an award-winning design icon like our popular Shrimp easy chair – or so you might think. But as our furniture is always supposed to be contemporary, we – or rather the designers Jehs + Laub – have decided to make some modifications. The new version has kept its outer shell with the characteristic side recesses. New features include a loose cushion and a new frame that makes the chair swing not only visually but also physically. Can you feel it yet?

    Small, but sooo comfy. The remastered Shrimp23 cocktail chair easily matches its big brother in terms of both style and comfort. It has the same soft seat cushion, which can be upholstered in leather or fabric and should, just like a down pillow, occasionally be plumped up to keep it nice and fluffy, as well as the gently rocking beechwood seat shell, which is made from a single piece of wood. Greatness is always in the detail.

    Tekniset tiedot
    • The chair gets its typical silhouette from the flexible bentwood shell with side recesses that make it look like a crustacean, hence the name. The slightly larger, soft cushion is loose in the shell, forming an armrest and a slightly higher back for support and additional comfort. Shrimp impresses both aesthetically and functionally. The cushion’s cut and filling are coordinated to precisely align with the side recesses on the shell. The shell is made of reinforced bentwood veneered in oak or walnut or lacquered, and the soft fabric or leather cushion makes a beautiful contrast and emphasising Shrimp’s lounge chair character.

    Tekniset tiedot
    • Yksilöity viiteshrimp_easy_chair
    • TuoteperheFurniture
    • TuoteryhmäEasy Chairs
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-04-28
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit
    • IFC-luokitusObjekti